Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.370 |
| A dimension MM | 110.998 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 32Z-G32-BG |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -32 |
| End Type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.630 |
| Hose cut off factor MM | 66.802 |
| Hose size | -32 |
| Inside diameter IN | 1.750 |
| Inside diameter MM | 44.450 |
| Product height in | 3.220 |
| Product height mm | 81.788 |
| Product length in | 4.370 |
| Product length mm | 110.998 |
| Product material | Carbon steel |
| Product width in | 3.220 |
| Product width mm | 81.788 |
| Series | 1A/Z Series |
| Thread sealant | No |
