Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.440 |
| A dimension MM | 138.176 |
| Angle shape | 24 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 3F00469-3232-S |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| Drop dimension IN | 0.670 |
| Drop dimension MM | 17.02 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -32 |
| End Type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.470 |
| Hose cut off factor MM | 88.138 |
| Hose size | -32 |
| Inside diameter IN | 1.740 |
| Inside diameter MM | 44.196 |
| Product height in | 0.670 |
| Product height mm | 17.018 |
| Product length in | 5.440 |
| Product length mm | 138.176 |
| Product material | Carbon steel |
| Product width in | 3.220 |
| Product width mm | 81.788 |
| Series | 1A/Z Series |
| Thread sealant | No |
| Tube OD 1 IN | 1.960 |
| Tube OD 1 MM | 49.780 |