Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.170 |
| A dimension MM | 55.118 |
| Angle shape | 180 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 3F50043-2010-V |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 2.360 |
| Drop dimension MM | 59.94 |
| End size 1 | -20 |
| End Type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.020 |
| Hose cut off factor MM | 25.908 |
| Hose size | -10 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.700 |
| Product height in | 2.360 |
| Product height mm | 59.944 |
| Product length in | 2.170 |
| Product length mm | 55.118 |
| Product material | Carbon steel |
| Product width in | 1.420 |
| Product width mm | 36.068 |
| Seal material | Flourocarbon (FKM) |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | M30x2 |
| Tube OD 1 IN | 0.700 |
| Tube OD 1 MM | 17.780 |