Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.830 |
| A dimension MM | 71.882 |
| Angle shape | 125 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 3F50054-1005-S |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| Drop dimension IN | 3.400 |
| Drop dimension MM | 86.36 |
| End size 1 | -10 |
| End Type 1 | Banjo DIN 7642 Form B, L.D. |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.890 |
| Hose cut off factor MM | 48.006 |
| Hose size | -5 |
| Inside diameter IN | 0.210 |
| Inside diameter MM | 5.334 |
| Product height in | 3.400 |
| Product height mm | 86.360 |
| Product length in | 2.830 |
| Product length mm | 71.882 |
| Product material | Carbon steel |
| Product width in | 1.100 |
| Product width mm | 27.940 |
| Series | 1A/Z Series |
| Thread sealant | No |
| Tube OD 1 IN | 0.470 |
| Tube OD 1 MM | 11.940 |