Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.090 |
| A dimension MM | 129.286 |
| Angle shape | Tee |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 3F50055M0606-S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 1.500 |
| Drop dimension MM | 38.10 |
| End size 1 | -6 |
| Finish plating | Zinc plating |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.604 |
| Product height in | 0.860 |
| Product height mm | 21.844 |
| Product length in | 5.090 |
| Product length mm | 129.286 |
| Product material | Carbon steel |
| Product width in | 0.860 |
| Product width mm | 21.844 |
| Series | 1A/Z Series |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |