Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.260 |
| A dimension MM | 57.404 |
| Angle shape | 125 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 3F50057M0805-V |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| Drop dimension IN | 1.940 |
| Drop dimension MM | 49.28 |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.000 |
| End connection torque | 33-40 lb-ft(45-55 Nm) |
| End size 1 | -8 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.320 |
| Hose cut off factor MM | 33.528 |
| Hose size | -5 |
| Inside diameter IN | 0.210 |
| Inside diameter MM | 5.334 |
| Product height in | 1.940 |
| Product height mm | 49.276 |
| Product length in | 2.260 |
| Product length mm | 57.404 |
| Product material | Carbon steel |
| Product width in | 0.969 |
| Product width mm | 24.613 |
| Seal material | Flourocarbon (FKM) |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | M16x1.5 |