Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.950 |
| A dimension MM | 74.930 |
| Angle shape | 100 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 3F50061M1005-S |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| Drop dimension IN | 0.190 |
| Drop dimension MM | 4.83 |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.000 |
| End connection torque | 37-44 lb-ft(50-60 Nm) |
| End size 1 | -10 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.010 |
| Hose cut off factor MM | 51.054 |
| Hose size | -5 |
| Inside diameter IN | 0.210 |
| Inside diameter MM | 5.334 |
| Product height in | 0.185 |
| Product height mm | 4.700 |
| Product length in | 2.950 |
| Product length mm | 74.930 |
| Product material | Carbon steel |
| Product width in | 0.969 |
| Product width mm | 24.613 |
| Seal material | Nitrile (NBR) |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | M18x1.5 |