Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.070 |
| A dimension MM | 52.578 |
| Angle shape | 180 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 3F50067M0806-V |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 2.680 |
| Drop dimension MM | 68.07 |
| End connection hex size IN | 0.940 |
| End connection hex size MM | 24.000 |
| End connection torque | 47-53 lb-ft(64-72 Nm) |
| End size 1 | -8 |
| End Type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.080 |
| Hose cut off factor MM | 27.432 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.604 |
| Product height in | 2.680 |
| Product height mm | 68.072 |
| Product length in | 2.070 |
| Product length mm | 52.578 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Seal material | Flourocarbon (FKM) |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | M20x1.5 |