Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.810 |
| A dimension MM | 45.974 |
| Angle shape | 180 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 3F50072M0604AJ |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| Drop dimension IN | 1.970 |
| Drop dimension MM | 50.04 |
| End connection hex size IN | 0.680 |
| End connection hex size MM | 17.000 |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -6 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.890 |
| Hose cut off factor MM | 22.606 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.318 |
| Product height in | 1.970 |
| Product height mm | 50.038 |
| Product length in | 1.810 |
| Product length mm | 45.974 |
| Product material | Carbon steel |
| Product width in | 0.880 |
| Product width mm | 22.352 |
| Seal material | Flourocarbon (FKM) |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | M14x1.5 |
| Tube OD 1 IN | 0.310 |
| Tube OD 1 MM | 7.870 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |