Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.160 |
| A dimension MM | 54.864 |
| Angle shape | 180 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 3F50072M1208-S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 2.830 |
| Drop dimension MM | 71.88 |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 27.000 |
| End connection torque | 44-49 lb-ft(60-66 Nm) |
| End size 1 | -12 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.990 |
| Hose cut off factor MM | 25.146 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.652 |
| Product material | Carbon steel |
| Seal material | Nitrile (NBR) |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | M22x1.5 |
| Tube OD 1 IN | 0.590 |
| Tube OD 1 MM | 14.990 |