Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.920 |
| A dimension MM | 48.768 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 3F50074-0503-S |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.800 |
| Construction Style | Crimp |
| End size 1 | -5 |
| End Type 1 | Banjo DIN 7642 Form B, L.D. |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.220 |
| Hose cut off factor MM | 30.988 |
| Hose size | -3 |
| Inside diameter IN | 0.100 |
| Inside diameter MM | 2.540 |
| Product height in | 0.720 |
| Product height mm | 18.288 |
| Product length in | 2.250 |
| Product length mm | 57.150 |
| Product material | Carbon steel |
| Product width in | 0.720 |
| Product width mm | 18.288 |
| Series | 1A/Z Series |
| Thread sealant | No |
| Tube OD 1 IN | 0.230 |
| Tube OD 1 MM | 5.840 |