Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.220 |
| A dimension MM | 56.338 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 3F50074-0805-S |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End type 1 | Banjo DIN 7642 Form B, L.D. |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.280 |
| Hose cut off factor MM | 32.512 |
| Hose size | -5 |
| Inside diameter IN | 0.200 |
| Inside diameter MM | 5.080 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Thread sealant | No |