Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.260 |
| A dimension MM | 57.404 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 3F50074-0806AH |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End Type 1 | Banjo DIN 7642 Form B, L.D. |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.260 |
| Hose cut off factor MM | 32.004 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.604 |
| Product height in | 1.067 |
| Product height mm | 27.102 |
| Product length in | 2.590 |
| Product length mm | 65.786 |
| Product material | Carbon steel |
| Product width in | 1.067 |
| Product width mm | 27.102 |
| Series | 1A/Z Series |
| Thread sealant | No |