Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.410 |
| A dimension MM | 86.614 |
| Angle shape | 180 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 3F50088M1608-S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 2.520 |
| Drop dimension MM | 64.01 |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 32.000 |
| End size 1 | -16 |
| End Type 1 | 24 deg. tube port light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.240 |
| Hose cut off factor MM | 56.896 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.652 |
| Product height in | 2.520 |
| Product height mm | 64.008 |
| Product length in | 3.410 |
| Product length mm | 86.614 |
| Product material | Carbon steel |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | M30x2 |