Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.420 |
| A dimension MM | 86.868 |
| Angle shape | 61 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 3F50203-0805-S |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| Drop dimension IN | 1.450 |
| Drop dimension MM | 36.83 |
| End size 1 | -8 |
| End Type 1 | Banjo DIN 7642 Form B, L.D. |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.480 |
| Hose cut off factor MM | 62.992 |
| Hose size | -5 |
| Inside diameter IN | 0.210 |
| Inside diameter MM | 5.334 |
| Product height in | 1.450 |
| Product height mm | 36.830 |
| Product length in | 3.420 |
| Product length mm | 86.868 |
| Product material | Carbon steel |
| Product width in | 0.969 |
| Product width mm | 24.613 |
| Series | 1A/Z Series |
| Thread sealant | No |
| Tube OD 1 IN | 0.390 |
| Tube OD 1 MM | 9.910 |