Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.210 |
| A dimension MM | 183.100 |
| Angle shape | 32 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 3F50334-1208-S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 1.590 |
| Drop dimension MM | 40.4 |
| End size 1 | -12 |
| End type 1 | Banjo DIN 7642 Form B, L.D. |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 6.040 |
| Hose cut off factor MM | 153.416 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.652 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Thread sealant | No |
| Tube OD 1 IN | 0.590 |
| Tube OD 1 MM | 14.990 |