Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.620 |
| A dimension MM | 91.948 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 3F50447-2512-V |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 2.490 |
| Drop dimension MM | 63.25 |
| End connection hex size IN | 2.000 |
| End connection hex size MM | 50.000 |
| End connection torque | 207-227 lb-ft(280-308 Nm) |
| End size 1 | -25 |
| End Type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.430 |
| Hose cut off factor MM | 61.722 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.494 |
| Product height in | 2.490 |
| Product height mm | 63.246 |
| Product length in | 3.620 |
| Product length mm | 91.948 |
| Product material | Carbon steel |
| Product width in | 1.960 |
| Product width mm | 49.784 |
| Seal material | Flourocarbon (FKM) |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | M42x2 |