Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.500 |
| A dimension MM | 89.000 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 3LA8FJA8BD |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | EC502 |
| Compliances | ACES 2813ES 2409P66 |
| Construction Style | Crimp |
| Drop dimension IN | 0.550 |
| Drop dimension MM | 13.97 |
| End connection hex size IN | 0.875 |
| End connection hex size MM | 22.225 |
| End connection torque | 35-46 lb-ft(47-62 Nm) |
| End size 1 | -12 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc nickel |
| Hose cut off factor IN | 2.031 |
| Hose cut off factor MM | 51.587 |
| Hose size | -8 |
| Inside diameter IN | 0.360 |
| Inside diameter MM | 9.144 |
| Product height in | 0.550 |
| Product height mm | 13.970 |
| Product length in | 3.700 |
| Product length mm | 93.980 |
| Product material | Carbon steel |
| Product width in | 1.310 |
| Product width mm | 33.274 |
| Series | 100R2 Reusable |
| Sub brand | LifeSense |
| Thread size 1 | 3/4-16 UNF |