Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.100 |
| A dimension MM | 78.740 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 4103-4-8-6S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.652 |
| Compatible hoses | 1509 |
| Construction Style | Reusable |
| End size 1 | -8 |
| End size 2 | -6 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.875 |
| Hex size 1 MM | 22.225 |
| Hex size 2 IN | 0.875 |
| Hex size 2 MM | 22.225 |
| Hose cut off factor IN | 2.190 |
| Hose cut off factor MM | 55.740 |
| Hose size | -6 |
| Inside diameter IN | 0.307 |
| Inside diameter MM | 7.800 |
| Product height in | 0.880 |
| Product height mm | 22.352 |
| Product length in | 3.100 |
| Product length mm | 78.740 |
| Product material | Carbon steel |
| Product width in | 0.880 |
| Product width mm | 22.352 |
| Series | 100R2 Reusable |
| Thread size 1 | 3/4-16 UNF |
