Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.670 |
| A dimension MM | 67.818 |
| Angle shape | Straight |
| Backup hex size IN | 0.750 |
| Backup hex size MM | 19.100 |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 42506N-406 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Compatible hoses | H425 |
| Compatible tube OD IN | 0.38 |
| Compatible tube OD MM | 9.652 |
| Construction Style | Reusable |
| End connection hex size IN | 0.940 |
| End connection hex size MM | 23.900 |
| End size 1 | -6 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.500 |
| Hose cut off factor MM | 38.100 |
| Hose size | -6 |
| Inside diameter IN | 0.272 |
| Inside diameter MM | 6.909 |
| Product height in | 0.938 |
| Product height mm | 23.825 |
| Product length in | 2.720 |
| Product length mm | 69.088 |
| Product material | Carbon steel |
| Product width in | 0.938 |
| Product width mm | 23.825 |
| Reusable socket hex IN | 0.930 |
| Reusable socket hex MM | 23.810 |
| Series | 425 N |
| Thread sealant | No |
| Thread size 1 | 5/8-18 UNF |
| Tube OD 1 IN | 0.380 |
| Tube OD 1 MM | 9.652 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975063156 |
![Hose Fittings 4411-6S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213854%2FID432878305015-0101_preview.jpg&w=1920&q=75)