Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.530 |
| A dimension MM | 64.262 |
| Angle shape | Straight |
| Backup hex size IN | 0.630 |
| Backup hex size MM | 16.002 |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 42506N-506-BG |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Compatible hoses | H425 |
| Compatible tube OD IN | 0.38 |
| Compatible tube OD MM | 9.652 |
| Construction Style | Reusable |
| End connection hex size IN | 0.940 |
| End connection hex size MM | 23.876 |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -6 |
| End Type 1 | Male 37 degree |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.380 |
| Hose cut off factor MM | 35.052 |
| Hose size | -6 |
| Inside diameter IN | 0.282 |
| Inside diameter MM | 7.160 |
| Product height in | 0.938 |
| Product height mm | 23.825 |
| Product length in | 2.580 |
| Product length mm | 65.532 |
| Product material | Carbon steel |
| Product width in | 0.938 |
| Product width mm | 23.825 |
| Reusable socket hex IN | 0.930 |
| Reusable socket hex MM | 23.810 |
| Series | 425 N |
| Thread sealant | No |
| Thread size 1 | 9/16-18 UNF |
| Tube OD 1 IN | 0.380 |
| Tube OD 1 MM | 9.652 |
