Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.890 |
| A dimension MM | 98.806 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 42508N-258 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | H425 |
| Compatible tube OD IN | 0.50 |
| Compatible tube OD MM | 12.700 |
| Construction Style | Reusable |
| End size 1 | -8 |
| End type 1 | Female pipe (NPTF) |
| End type 2 | Line/hose/tube |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 27.000 |
| Hex size 2 IN | 1.125 |
| Hex size 2 MM | 28.600 |
| Hose cut off factor IN | 2.750 |
| Hose cut off factor MM | 69.850 |
| Hose size | -8 |
| Inside diameter IN | 0.512 |
| Inside diameter MM | 13.005 |
| Product material | Carbon steel |
| Reusable socket hex IN | 1.060 |
| Reusable socket hex MM | 26.980 |
| Series | 425 N |
| Thread sealant | No |
| Thread size 1 | 3/4-14 NPTF |
| Tube OD 1 IN | 0.500 |
| Tube OD 1 MM | 12.700 |
| Working pressure max BAR | 414 |
| Working pressure max PSI | 6000 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975063262 |
![Hose Fittings 42500N [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215524%2FID433158363753-0101_preview.jpg&w=1920&q=75)