Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.370 |
| A dimension MM | 110.998 |
| Angle shape | Straight |
| Backup hex size IN | 1.688 |
| Backup hex size MM | 42.863 |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 42520N-120 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Compatible hoses | H425 |
| Compatible tube OD IN | 1.25 |
| Compatible tube OD MM | 31.750 |
| Construction Style | Reusable |
| End connection hex size IN | 2.250 |
| End connection hex size MM | 57.150 |
| End size 1 | -20 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.440 |
| Hose cut off factor MM | 61.976 |
| Hose size | -20 |
| Inside diameter IN | 1.150 |
| Inside diameter MM | 29.210 |
| Product length in | 4.390 |
| Product length mm | 111.506 |
| Product material | Carbon steel |
| Product width in | 2.250 |
| Product width mm | 57.150 |
| Reusable socket hex IN | 2.250 |
| Reusable socket hex MM | 57.150 |
| Series | 425 N |
| Thread sealant | No |
| Tube OD 1 IN | 1.250 |
| Tube OD 1 MM | 31.750 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975063606 |
![Hose Fittings 4722-S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213864%2FID432878346029-0101_preview.jpg&w=1920&q=75)