Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.760 |
| A dimension MM | 120.904 |
| Angle shape | Straight |
| Backup hex size IN | 2.000 |
| Backup hex size MM | 50.800 |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Compatible hoses | H425 |
| Compatible tube OD IN | 1.25 |
| Compatible tube OD MM | 31.750 |
| Construction Style | Reusable |
| End connection hex size IN | 2.250 |
| End connection hex size MM | 57.150 |
| End connection torque | 127-133 lb-ft(173-182 Nm) |
| End size 1 | -20 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 2.250 |
| Hex size 1 MM | 57.150 |
| Hex size 2 IN | 2.000 |
| Hex size 2 MM | 50.800 |
| Hose cut off factor IN | 2.750 |
| Hose cut off factor MM | 69.850 |
| Hose size | -20 |
| Inside diameter IN | 1.079 |
| Inside diameter MM | 27.407 |
| Product material | Carbon steel |
| Reusable socket hex IN | 2.250 |
| Reusable socket hex MM | 57.150 |
| Series | 425 N |
| Thread sealant | No |
| Thread size 1 | 1 5/8-12 UN |
| Tube OD 1 IN | 1.250 |
| Tube OD 1 MM | 31.750 |
| Working pressure max bar | 172 |
| Working pressure max psi | 2500 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975063613 |
![Hose Fittings 4411-6S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213854%2FID432878305015-0101_preview.jpg&w=1920&q=75)