Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.710 |
| A dimension MM | 119.634 |
| Angle shape | Straight |
| Backup hex size IN | 2.000 |
| Backup hex size MM | 50.800 |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 42524N-124 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Compatible hoses | H425 |
| Compatible tube OD IN | 1.50 |
| Compatible tube OD MM | 38.100 |
| Construction Style | Reusable |
| End connection hex size IN | 2.500 |
| End connection hex size MM | 63.500 |
| End size 1 | -24 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.690 |
| Hose cut off factor MM | 68.326 |
| Hose size | -24 |
| Inside diameter IN | 1.390 |
| Inside diameter MM | 35.306 |
| Product length in | 4.870 |
| Product length mm | 123.698 |
| Product material | Carbon steel |
| Product width in | 2.500 |
| Product width mm | 63.500 |
| Reusable socket hex IN | 2.500 |
| Reusable socket hex MM | 63.500 |
| Series | 425 N |
| Thread sealant | No |
| Thread size 1 | 1 1/2-11 1/2 NPSM |
| Tube OD 1 IN | 1.500 |
| Tube OD 1 MM | 38.100 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975063651 |
![Hose Fittings 4722-S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213864%2FID432878346029-0101_preview.jpg&w=1920&q=75)