Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.640 |
| A dimension MM | 117.856 |
| Angle shape | Straight |
| Backup hex size IN | 1.250 |
| Backup hex size MM | 32.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 4614-16S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | 1509 |
| Construction Style | Reusable |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 31.750 |
| End type 1 | Split flange code 61 |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.687 |
| Hose cut off factor MM | 42.850 |
| Hose size | -16 |
| Inside diameter IN | 0.820 |
| Inside diameter MM | 20.828 |
| Product height in | 1.740 |
| Product height mm | 44.196 |
| Product length in | 4.640 |
| Product length mm | 117.856 |
| Product material | Carbon steel |
| Product width in | 1.740 |
| Product width mm | 44.196 |
| Series | 100R2 Reusable |
| Thread sealant | No |
