Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.130 |
| A dimension MM | 130.302 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 4645-16S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | 1509 |
| Construction Style | Reusable |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 30.00 |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 31.750 |
| End connection torque | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -16 |
| End size 2 | -14 |
| End Type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.170 |
| Hose cut off factor MM | 55.118 |
| Hose size | -16 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.304 |
| Product height in | 1.189 |
| Product height mm | 30.201 |
| Product length in | 5.130 |
| Product length mm | 130.302 |
| Product material | Carbon steel |
| Product width in | 1.760 |
| Product width mm | 44.704 |
| Series | 100R5 Reusable |
