Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.560 |
| A dimension MM | 90.424 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 4675-24-20S |
| Compatible hose ID IN | 1.120 |
| Compatible hose ID MM | 28.600 |
| Construction Style | Reusable |
| End connection hex size IN | 1.375 |
| End connection hex size MM | 34.925 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -24 |
| End Type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.812 |
| Hose cut off factor MM | 46.025 |
| Hose size | -20 |
| Inside diameter IN | 1.260 |
| Inside diameter MM | 32.004 |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 3.560 |
| Product length mm | 90.424 |
| Product material | Carbon steel |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Series | 100R5 Reusable |
| Thread sealant | No |
| Thread size 1 | 1 5/16-18 |
