Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.140 |
| A dimension MM | 105.150 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.938 |
| Backup hex size MM | 23.813 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 4690-20-12S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 2.210 |
| Drop dimension MM | 56.13 |
| End connection hex size IN | 0.938 |
| End connection torque | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -20 |
| End type 1 | Split flange code 61 |
| Finish plating | Protective oil |
| Hose cut off factor IN | 1.625 |
| Hose cut off factor MM | 41.275 |
| Hose size | -12 |
| Inside diameter IN | 0.580 |
| Inside diameter MM | 14.730 |
| Product height in | 2.210 |
| Product height mm | 56.134 |
| Product length in | 4.140 |
| Product length mm | 105.156 |
| Product material | Carbon steel |
| Product width in | 2.010 |
| Product width mm | 51.054 |
| Series | 100R5 Reusable |
| Thread sealant | No |
