Product specifications
Characteristic | Value |
---|---|
A dimension IN | 5.380 |
A dimension MM | 136.600 |
Angle shape | 60 Degree |
Brand | Danfoss |
Compatible hose ID IN | 0.750 |
Construction Style | Crimp |
Drop dimension IN | 1.670 |
Drop dimension MM | 42.3 |
End size 1 | -12 |
End type 1 | Caterpillar flange |
Finish plating | Zinc plating |
Hose cut off factor IN | 3.960 |
Hose cut off factor MM | 100.500 |
Inside diameter IN | 0.560 |
Inside diameter MM | 14.200 |
Product height in | 3.090 |
Product height mm | 78.486 |
Product length in | 6.200 |
Product length mm | 157.480 |
Product material | Carbon steel |
Product width in | 1.840 |
Product width mm | 46.736 mm |
Thread sealant | No |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 813688022284 |