Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.280 |
| A dimension MM | 108.700 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Compatible hose ID IN | 0.750 |
| Construction Style | Crimp |
| Drop dimension IN | 0.940 |
| Drop dimension MM | 24.00 |
| End size 1 | -12 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.438 |
| Hex size 1 MM | 36.000 |
| Hose cut off factor IN | 2.850 |
| Hose cut off factor MM | 72.500 |
| Inside diameter IN | 0.560 |
| Inside diameter MM | 14.200 |
| Product height in | 0.940 |
| Product height mm | 23.876 |
| Product length in | 4.280 |
| Product length mm | 108.712 |
| Product material | Carbon steel |
| Product width in | 1.480 |
| Product width mm | 37.592 |
| Thread sealant | No |
| Thread size 1 | 1 3/16-12 UN |
| Working pressure max bar | 414 |
| Working pressure max psi | 6000 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789331328 |
| Proposition 65 | Cancer and Reproductive Harm |
