Product specifications
Characteristic | Value |
---|---|
A dimension IN | 6.330 |
A dimension MM | 160.900 |
Angle shape | 22.5 Degree |
Brand | Danfoss |
Compatible hose ID IN | 1.000 |
Construction Style | Crimp |
Drop dimension IN | 0.640 |
Drop dimension MM | 16.3 |
End size 1 | -20 |
End type 1 | Split flange code 62 |
Finish plating | Dura-Kote |
Hose cut off factor IN | 4.770 |
Hose cut off factor MM | 121.200 |
Inside diameter IN | 0.760 |
Inside diameter MM | 19.200 |
Product height in | 2.750 |
Product height mm | 69.850 |
Product length in | 6.800 |
Product length mm | 172.720 |
Product material | Carbon steel |
Product width in | 2.130 |
Product width mm | 54.102 mm |
Seal material | Ethylene propylene (EPDM) |
Thread sealant | No |
Working pressure max bar | 414 |
Working pressure max psi | 6000 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 813688028279 |