Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.637 |
| A dimension MM | 67.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 50011-15-08Z |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | FC686 |
| Construction Style | Crimp |
| End type 1 | Standpipe Metric |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.397 |
| Hose cut off factor MM | 35.500 |
| Hose size | -8 |
| Inside diameter IN | 0.393 |
| Inside diameter MM | 10.000 |
| Product height in | 0.748 |
| Product height mm | 19.000 |
| Product length in | 2.637 |
| Product length mm | 67.000 |
| Product material | Carbon steel |
| Product width in | 0.748 |
| Product width mm | 19.000 |
| Thread sealant | No |
