Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.244 |
| A dimension MM | 57.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 50011Y-06-04Z |
| Compatible hose ID IN | 0.250 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End type 1 | Standpipe Metric |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.141 |
| Hose cut off factor MM | 29.000 |
| Inside diameter IN | 0.157 |
| Inside diameter MM | 4.000 |
| Product height in | 0.900 |
| Product height mm | 22.860 |
| Product length in | 2.240 |
| Product length mm | 56.896 |
| Product material | Carbon steel |
| Product width in | 0.900 |
| Product width mm | 22.860 |
