Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.322 |
| A dimension MM | 59.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 50011Y-10-05Z |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.938 |
| Compatible hoses | FC686 |
| Construction Style | Crimp |
| End size 1 | -10 |
| End type 1 | Standpipe Metric |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.220 |
| Hose cut off factor MM | 31.000 |
| Hose size | -5 |
| Inside diameter IN | 0.216 |
| Inside diameter MM | 5.500 |
| Product height in | 0.944 |
| Product height mm | 24.000 |
| Product length in | 2.322 |
| Product length mm | 59.000 |
| Product material | Carbon steel |
| Product width in | 0.944 |
| Product width mm | 24.000 |
| Thread sealant | No |
