Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.814 |
| A dimension MM | 71.475 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 50011Y-14-08Z |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -14 |
| End type 1 | Millimetrique standpipe |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.574 |
| Hose cut off factor MM | 39.980 |
| Hose size | -8 |
| Inside diameter IN | 0.393 |
| Inside diameter MM | 9.982 |
| Product material | Carbon steel |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Tube OD 1 IN | 0.472 |
| Tube OD 1 MM | 11.990 |
