Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.854 |
| A dimension MM | 72.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 50011Y-16-08Z |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -16 |
| End type 1 | Standpipe Millimetrique |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.614 |
| Hose cut off factor MM | 40.996 |
| Hose size | -8 |
| Inside diameter IN | 0.393 |
| Inside diameter MM | 9.982 |
| Product height in | 1.811 |
| Product height mm | 45.999 |
| Product length in | 2.854 |
| Product length mm | 72.492 |
| Product material | Carbon steel |
| Product width in | 0.768 |
| Product width mm | 19.507 |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Tube OD 1 IN | 0.629 |
| Tube OD 1 MM | 15.980 |
