Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.582 |
| A dimension MM | 91.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 50011Y-20-12Z |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Construction Style | Crimp |
| End size 1 | -20 |
| End type 1 | Standpipe Metric |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.066 |
| Hose cut off factor MM | 52.500 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 15.000 |
| Product height in | 1.791 |
| Product height mm | 45.500 |
| Product length in | 3.582 |
| Product length mm | 91.000 |
| Product material | Carbon steel |
| Product width in | 1.791 |
| Product width mm | 45.500 |
