Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.779 |
| A dimension MM | 96.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 50011Y-28-16Z |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End size 1 | -28 |
| End type 1 | Standpipe Millimetrique |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.811 |
| Hose cut off factor MM | 45.999 |
| Hose size | -16 |
| Inside diameter IN | 0.826 |
| Inside diameter MM | 20.980 |
| Product height in | 1.929 |
| Product height mm | 48.997 |
| Product length in | 3.779 |
| Product length mm | 95.987 |
| Product material | Carbon steel |
| Product width in | 1.929 |
| Product width mm | 48.997 |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Tube OD 1 IN | 1.102 |
| Tube OD 1 MM | 27.990 |
