Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 50091Y-12-05Z |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| Drop dimension IN | 2.067 |
| Drop dimension MM | 50.04 |
| End size 1 | -12 |
| End Type 1 | Standpipe Millimetrique |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.299 |
| Hose cut off factor MM | 32.995 |
| Hose size | -5 |
| Product height in | 2.066 |
| Product height mm | 52.476 |
| Product material | Carbon steel |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Tube OD 1 IN | 0.472 |
| Tube OD 1 MM | 11.990 |
