Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 50091Y-30-16Z |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 4.311 |
| Drop dimension MM | 109.50 |
| End size 1 | -30 |
| End Type 1 | Standpipe Millimetrique |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.070 |
| Hose cut off factor MM | 77.978 |
| Hose size | -16 |
| Product height in | 4.311 |
| Product height mm | 109.499 |
| Product material | Carbon steel |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Tube OD 1 IN | 1.181 |
| Tube OD 1 MM | 30.000 |
