Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 51011Y-06-04ZHLSV |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End Type 1 | Standpipe Millimetrique |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.220 |
| Hose cut off factor MM | 30.988 |
| Hose size | -4 |
| Product material | 316L Stainless steel |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Tube OD 1 IN | 0.236 |
| Tube OD 1 MM | 5.990 |
