Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.011 |
| A dimension MM | 76.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 60011Y-12-12DZ |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End type 1 | Male staplok |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.496 |
| Hose cut off factor MM | 38.000 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 15.000 |
| Product height in | 1.141 |
| Product height mm | 29.000 |
| Product length in | 3.011 |
| Product length mm | 76.500 |
| Product material | Carbon steel |
| Product width in | 1.141 |
| Product width mm | 29.000 |
| Thread sealant | No |
