Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.842 |
| A dimension MM | 123.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| End size 1 | -32 |
| End type 1 | Male staplok |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.007 |
| Hose cut off factor MM | 51.000 |
| Hose size | -32 |
| Inside diameter IN | 1.692 |
| Inside diameter MM | 43.000 |
| Product height in | 2.519 |
| Product height mm | 64.000 |
| Product length in | 4.842 |
| Product length mm | 123.000 |
| Product material | Carbon steel |
| Product width in | 2.519 |
| Product width mm | 64.000 |
