Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.212 |
| A dimension MM | 106.985 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 60011Y1-20-20DZ |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End size 1 | -20 |
| End type 1 | Male staplok |
| Finish plating | None |
| Hose cut off factor IN | 2.086 |
| Hose cut off factor MM | 52.984 |
| Hose size | -20 |
| Inside diameter IN | 1.062 |
| Inside diameter MM | 26.975 |
| Product height in | 2.133 |
| Product height mm | 54.178 |
| Product length mm | 106.985 |
| Product width in | 2.133 |
| Product width mm | 54.178 |
| Series | Winner 1-Piece |
| Thread sealant | No |
