Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.696 |
| A dimension MM | 68.478 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 60011YT-06-06D |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End type 1 | Male staplok |
| Hose cut off factor IN | 1.417 |
| Hose cut off factor MM | 35.992 |
| Hose size | -6 |
| Inside diameter IN | 0.251 |
| Inside diameter MM | 6.375 |
| Product height in | 1.086 |
| Product height mm | 27.584 |
| Product length in | 2.696 |
| Product length mm | 68.478 |
| Product width in | 1.086 |
| Product width mm | 27.584 |
| Series | Winner 1-Piece |
| Thread sealant | No |