Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.795 |
| A dimension MM | 70.993 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 60011YT-08-08D |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End type 1 | Male staplok |
| Hose cut off factor IN | 1.437 |
| Hose cut off factor MM | 36.500 |
| Hose size | -8 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.398 |
| Product height in | 1.287 |
| Product height mm | 32.690 |
| Product length in | 2.795 |
| Product length mm | 70.993 |
| Product width in | 1.287 |
| Product width mm | 32.690 |
| Seal material | Nitrile (NBR) |
| Series | Winner 1-Piece |
| Thread sealant | No |