Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.771 |
| A dimension MM | 45.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 70011-10-04Z |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Compatible hoses | EC110 EC210FC686 FC687GH663 GH781 GH793 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End size 2 | -4 |
| End type 1 | Banjo DIN 7642 Form B, L.D. |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.669 |
| Hose cut off factor MM | 17.000 |
| Hose size | -4 |
| Inside diameter IN | 0.157 |
| Inside diameter MM | 4.000 |
| Product height in | 0.472 |
| Product height mm | 11.999 |
| Product length in | 1.772 |
| Product length mm | 45.001 |
| Product material | Carbon steel |
| Product width in | 0.669 |
| Product width mm | 17.000 |
| Thread size 1 | M10x1 |
