Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 70011Y-14-04Z |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End size 1 | -14 |
| End type 1 | Banjo DIN 7642 Form B, L.D. |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.748 |
| Hose cut off factor MM | 18.999 |
| Hose size | -4 |
| Product material | Carbon steel |
| Series | Winner 1-Piece |
| Thread sealant | No |
