Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.988 |
| A dimension MM | 50.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 70011Y-16-06Z |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.525 |
| Construction Style | Crimp |
| End Type 1 | Banjo DIN 7642 Form B, L.D. |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.807 |
| Hose cut off factor MM | 20.500 |
| Hose size | -6 |
| Inside diameter IN | 0.275 |
| Inside diameter MM | 7.000 |
| Product height in | 1.075 |
| Product height mm | 27.305 |
| Product length in | 2.539 |
| Product length mm | 64.491 |
| Product material | Carbon steel |
| Product width in | 1.075 |
| Product width mm | 27.305 |
| Thread size 1 | M16x1.5 |
